Models: 40MVC, 38MVC
When traditional ducted systems are not practical, consider using a duct-free split system. This high wall system is a great alternative cooling solution for historical remonvations, four-season rooms, add-on bedrooms and more.
40MVC Features When Matched With 38MVC
13 SEER
Wireless remote standard
User selectable fan speeds (Auto, low, medium, high)
Auto restart
Dehumidification mode
Sleep mode
Timer
Limited Warranty: 1-year on all parts / 5-years on compressor
Model: 40MVC/38MVC
40MVC/38MVC
| Comfort | |
| Efficiency | 13 SEER |
| Warranty | Limited warranty: 1-year all parts / 5-year compressor standard |
| Sound | |
| Quiet Level | When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | Up to 24000 Btuh |
| Maximum Line Length | 65 ft. |
| Maximum Drop | 35 vertical ft. |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| ↑ Back to Top | |