Models: 40GXC, 38GXC
A 16 SEER duct-free high wall split system with Xpower Inverter technology varies compressor speed to match the load and keeps the system operating continuously rather than cycling, which can create temperature swings. You won’t believe the comfort as conditioned air is quietly and gently directed to every corner of the room.
40GXC Features When Matched With 38GXC
Wireless remote control standard
User selectable fan speeds
(Auto, low, medium, high)
System diagnostics
Dehumidification mode
Vertical motorized louvers
Auto restart on power failure
Automatic air sweep
Cleanable filters
Sleep mode
24 hour start/stop timer
Limited Warranty: 2-year on all parts / 6-years on compressor
Model: 40GXC/38GXC
40GXC/38GXC
| Comfort | |
| Efficiency | 16 SEER, 12.5 EER |
| Warranty | Limited warranty: 2-year all parts / 6-year compressor standard for residential applications* |
| Sound | |
| Quiet Level | When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and because the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Inverter Driven Rotary |
| Cooling Capacity (tons) | 9,000 - 12,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| ↑ Back to Top | *All others are 1/5 |