Models: BW9
The Performance 90 Boiler provides comfort in your radiant heat system. With a high- performance aluminum heat exchanger that drives the AFUE rating up to 90%, this is a higher efficiency heater.
Up to 90% AFUE
Gas-fired
Integrated boiler control
Cast-aluminum heat exchanger
Optional PVC pipe installation
15-year parts limited warranty on heat exchanger section1
5-year parts limited warranty1
Model: BW9
BW9
| Performance | |
| AFUE | 90.0 |
| Rated Heating Input | 50,000 - 200,000 BTUH |
| Rated Heating Capacity | 45,000 - 180,000 BTUH |
| Heat Format | Water |
| Limited Warranty | 5-year parts limited warranty; 15-year parts limited warranty on heat exchanger section1 |
| Controls | |
| Control Type | Integrated boiler control |
| Technology | |
| Heat Exchanger | Cast Aluminum |
| Burners | Pre-Mix |
| Ignition | Hot Surface |
| Venting | Direct |
| Fuel | Gas |
| Aesthetics | |
| Dimensions (inches) | 40 1/4x20 2/3" |
| ↑ Back to Top | |