Models: BW4, BW5
The Performance 86 Boiler is a great cast iron, oil-fueled radiant heat system. Carrier engineering makes it efficient, with up to 86% AFUE rating. And with the Carrier name, you know it's a reliable unit you can count on.
Up to 86% AFUE
Cast-iron heat exchanger
Oil fuel
Sectional cast-iron design
Small, compact design
Swing burner door
20-year parts limited warranty on heat exchanger section1
5-year parts limited warranty1
BW4
| Performance | |
| AFUE | Up to 86.5 |
| Rated Heating Input | 91,000 - 280,000 BTUH |
| Rated Heating Capacity | 80,000 - 236,000 BTUH |
| Heat Format | Water |
| Limited Warranty | 5-year parts limited warranty; 20-year parts limited warranty on heat exchanger section1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 86 boiler meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Control Type | Integrated boiler control |
| Technology | |
| Heat Exchanger | Cast Iron |
| Burners | Oil (Beckett or Riello) |
| Vent Damper | Barometric |
| Fuel | Oil |
| Section Seals | Cast iron push nipples |
| ↑ Back to Top | |
BW5
| Performance | |
| AFUE | Up to 86.5 |
| Rated Heating Input | 91,000 - 280,000 BTUH |
| Rated Heating Capacity | 80,000 - 236,000 BTUH |
| Heat Format | Water |
| Limited Warranty | 5-year parts limited warranty; 20-year parts limited warranty on heat exchanger section1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 86 boiler meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Control Type | Integrated boiler control |
| Technology | |
| Heat Exchanger | Cast Iron |
| Burners | Oil (Beckett or Riello) |
| Vent Damper | Barometric |
| Fuel | Oil |
| Section Seals | Cast iron push nipples |
| ↑ Back to Top | |