Models: BW3
The Performance 84 Boiler is a versatile gas-fired, radiant heat system. Our engineering makes it efficient, with up to 84.4% AFUE rating. And with the Carrier name, you know it's a reliable unit you can count on.
Up to 84.4% AFUE
Cast Iron heat exchanger
Gas-fired models
Stainless steel/titanium alloy composite burners
Fiberglass insulated casing
Integral draft diverter
Small, compact design
20-year parts limited warranty on heat exchanger section1
5-year parts limited warranty1
Model: BW3
BW3
| Performance | |
| AFUE | 82.0 - 84.4 |
| Rated Heating Input | 42,500 - 225,000 BTUH |
| Rated Heating Capacity | 36,000 - 186,000 BTUH |
| Heat Format | Water |
| Limited Warranty | 5-year parts limited warranty; 20-year parts limited warranty on heat exchanger section1 |
| Controls | |
| Control Type | Integrated boiler control |
| Technology | |
| Heat Exchanger | Cast Iron |
| Burners | Titanium Composite |
| Ignition | Intermittent Pilot |
| Vent Damper | Induced-Draft |
| Fuel | Gas |
| Aesthetics | |
| Casing | Full Fiberglass Insulation |
| Nipples | Cast Iron Push |
| Dimensions (inches) | 11 - 27 1/4" |
| ↑ Back to Top | |