Comfort 80 Boiler

Models: BW1, BW2, BS1, BS2

Comfort 80 Boiler
Compare Products

Traditional Gas-Fired, Cast Iron Radiant Heat Boiler

The Comfort 80 Boiler is just what you'd expect with traditional Carrier quality: cast iron exchanger and gas-fired. Our advanced engineering keeps your bills low, with up to 81.5 AFUE rating.

  • Ratings
  • Rating 4 of 7 Energy Efficiency
  • Rating 5 of 7 Quiet Level
  • Rating 5 of 7 Durability
  • A Breath of Fresh Air - Learn more about air quality
  • Central Air Conditioners
  • Locate a Dealer
Up to 81 AFUE Heats

Up to 81.6% AFUE

Cast iron heat exchanger

Gas-fired models

Water or steam models

Standard standing pilot or optional electronic ignition

Electric vent damper

Stainless steel/titanium alloy composite burners

Compact design

20-year parts limited warranty on heat exchanger section; 5-year parts limited warranty (BW1, BW2)1

12-year parts limited warranty on heat exchanger section; 5-year parts limited warranty (BS1, BS2)2

Model: BW1 BW2 BS1 BS2

BW1

Performance
AFUE 80.0 - 80.4
Rated Heating Input 37,500 - 280,000 BTUH
Rated Heating Capacity 30,000 - 226,000 BTUH
Heat Format Water
Limited Warranty 5-year parts limited warranty; 20-year parts limited warranty on heat exchanger section1
Controls
Control Type Integrated boiler control
Technology
Heat Exchanger Cast Iron
Burners Titanium Composite
Ignition Standing Pilot
Vent Damper Automatic
Fuel Gas
Aesthetics
Casing Full Fiberglass Insulation
Nipples Cast Iron Push
Dimensions (inches) 11 - 27 1/4"
Back to Top

BW2

Performance
AFUE 80.7 - 81.6
Rated Heating Input 37,500 - 280,000 BTUH
Rated Heating Capacity 30,000 - 226,000 BTUH
Heat Format Water
Limited Warranty 5-year parts limited warranty; 20-year parts limited warranty on heat exchanger section1
Warranty 20-year non-prorated heat exchanger warranty
Controls
Control Type Integrated boiler control
Technology
Heat Exchanger Cast Iron
Burners Titanium Composite
Ignition Electronic
Vent Damper Automatic
Fuel Gas
Aesthetics
Casing Full Fiberglass Insulation
Nipples Cast Iron Push
Dimensions (inches) 11 - 27 1/4"
Back to Top

BS1

Performance
AFUE 78.8 - 81.1
Rated Heating Input 75,000 - 299000 BTUH
Rated Heating Capacity 62,000 - 245,000 BTUH
Heat Format Steam
Limited Warranty 5-year parts limited warranty; 12-year parts limited warranty on heat exchanger section2
Controls
Control Type Integrated boiler control
Technology
Heat Exchanger Cast Iron
Burners Titanium Composite
Ignition Standing Pilot
Vent Damper Standard Electric
Fuel Gas
Aesthetics
Casing Full Fiberglass Insulation
Nipples Cast Iron Push
Dimensions (inches) 11 1/4 - 30 3/4"
Back to Top

BS2

Performance
AFUE 80.4 - 82.7
Rated Heating Input 75,000 - 299000 BTUH
Rated Heating Capacity 62,000 - 245,000 BTUH
Heat Format Steam
Limited Warranty 5-year parts limited warranty; 12-year parts limited warranty on heat exchanger section2
Controls
Control Type Integrated boiler control
Technology
Heat Exchanger Cast Iron
Burners Titanium Composite
Ignition Electronic
Vent Damper Standard Electric
Fuel Gas
Aesthetics
Casing Full Fiberglass Insulation
Nipples Cast Iron Push
Dimensions (inches) 11 1/4 - 30 3/4"
Back to Top
Loading...
  1. To the original owner, the Carrier BW1 and BW2 Comfort 80 Boiler is covered by a 5-year parts limited warranty and a 20-year parts limited warranty on the heat exchanger section. Ask your Carrier dealer about optional extended warranties, which may include labor. See warranty certificate at carrier.com for complete details.
  2. To the original owner, the Carrier BS1 and BS2 Comfort 80 Boiler is covered by a 5-year parts limited warranty and a 12-year parts limited warranty on the heat exchanger section. Ask your Carrier dealer about optional extended warranties, which may include labor. See warranty certificate at carrier.com for complete details.