UV Lamps

Models: UVLCC2LP, UVLCC1LP

UV Lamps

Germicidal UV Lamps Keep Coils Free of Mold, Bacteria

UV Lamps from Carrier zap the mold and bacteria that can sometimes grow in the moist environment of your air conditioning or indoor coils. This way, unhealthy pollutants are killed and won't circulate through your family's home.

  • Ratings
  • Rating 7 of 7 Quiet Level
  • Rating 7 of 7 Germicidal Efficiency
  • Infinity System; Infinite Control
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer

Kills bacteria & mold growing on the indoor coil

Enhanced indoor air quality

Silent operation

Enhanced air flow

Minimizes microbial build-up on coils

Improves system efficiency

5 year limited warranty, 90-day limited warranty for lamps

Model: UVLCC2LP UVLCC1LP

UVLCC2LP

Performance
Warranty 90-day limited on lamp/ballast assembly 5-year limited on base and power cord
Average Power Consumption 53 watts
Technology
Average Lamp Life 1 year
Lamp Length 19 inch
Unit power cord included 6 foot cord
Aesthetics
Dimensions (inches) 21 3/8x5 1/2"
Back to Top

UVLCC1LP

Performance
Warranty 90-day limited on lamp/ballast assembly 5-year limited on base and power cord
Average Power Consumption 27 watts
Technology
Average Lamp Life 1 year
Lamp Length 19 inch
Unit power cord included 6 foot cord
Aesthetics
Dimensions (inches) 21 3/8x5 1/2"
Back to Top
Loading...
[an error occurred while processing this directive]