Carbon Monoxide (CO) Alarm

Models: COALM

Carbon Monoxide (CO) Alarm

The Carrier CO Alarm Provides Peace of Mind

The Carrier Carbon Monoxide Alarm uses sophisticated electronics and unmatched sensor technology to detect and record the levels of CO circulating in your indoor air. You can monitor the current CO level in your home on a large, easy-to-read digital display. When dangerous levels of CO are present, a loud, audible alarm alerts you and your family automatically.

  • Ratings
  • Rating 7 of 7 Ease of Use
  • Rating 7 of 7 CO Detection
  • Infinity System; Infinite Control
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer

Monitors CO levels in home

Loud audible alarm

Peak level button displays the highest CO level recorded since alarm was last reset

Protection provided during a power outage by a rechargeable lithium ion battery

Plugs into any standard electrical outlet

7-year limited warranty

Model: COALM

COALM

Performance
Warranty 7-year limited
Response Times At 70 ppm, unit must alarm within 60-240 minutesAt 150 ppm, unit must alarm within 10-50 minutesAt 400 ppm, unit must alarm within 4-15 minutes
Technology
Power Source 120 VAC
Audio Alarm 85dB at 10 feet
LED Displays CO concentration in PPM
Temperature Range 40° F (4.4° C) to 100° F (37.8° C)
Aesthetics
Size 6.0625 x 3.75 x 1.75"
Back to Top
Loading...