Performance Filter Cabinet and Air Filter

An effective choice for a cleaner indoor environment

Models: FILCAB, FILCC

compare

Filter Cabinet Air Filter
  • Ratings
  • Rating: 6 of 7 Cleaning Efficiency
  • Rating: 6 of 7 Low Pressure Drop
  • Rating: 7 of 7 Filter Replacement Ease

MERV 8 efficiency

Easy-to-replace cartridge style filter

Low pressure drop for system protection

Superior particle removal

Improved indoor air quality

Standard or continuous fan operation

10-year limited warranty

Model: FILCAB, FILCC

FILCAB

Performance  
Efficiency MERV 8
Warranty 10-year limited
Rated Airflow (cubic feet/minute) 1200 - 2000
Technology      
Pressure Drop (in wc) at Rated Airflow 0.15 - 0.20    
Particle Size (microns) ≥ 0.03
Operation Mechanical
Airflow One-Direction    
Aesthetics  
Paint Powder Coated
Cabinet Heavy Gauge Steel, Supports 400lbs.
Installation Upflow, Downflow, Horizontal
Dimensions (inches) 16 - 24x25x5 3/4"

FILCC

Performance  
Efficiency MERV 8
Warranty N/A
Rated Airflow (cubic feet/minute) 600 - 2200
Technology      
Pressure Drop (in wc) at Rated Airflow 0.23 - 0.25    
Particle Size (microns) ≥ 0.03
Operation Mechanical
Airflow One-Direction    
Aesthetics  
Paint N/A
Cabinet N/A
Installation Upflow, Downflow, Horizontal
Dimensions (inches) 24 3/4x15 5/8 - 23 11/16"
Loading...
  • Infinity System; Infinite Control
  • Concerned about home health?
  • Getting Started
[an error occurred while processing this directive]