Performance Series Side-Discharge Horizontal Heat Pump

Models: 38QRR

Performance Series Side-Discharge Horizontal Heat Pump
Product Comparision

Compact Unit Fits Tight Spaces For Many Installation Options

The compact footprint of the Side Discharge Heat Pump lets you install it as close as six inches away from your home, or place it on a roof. And we engineered it with the advanced efficiency you expect from Carrier, with up to a 15 SEER rating.

  • Ratings
  • Rating 5 of 7 Heat Efficiency
  • Rating 6 of 7 Cool Efficiency
  • Rating 7 of 7 Quiet Level
  • The Infinity Heating and Cooling System
  • Find Your Ideal System
  • Find a Dealer
Up to 15 SEER Cools Heats Puron Refrigerant Energy Star

Ultra compact for small spaces

Puron Refrigerant

Up to 15 SEER

Up to 7.7 HSPF

As low as 66 dB

Silencer System II™

WeatherArmor™ System

Filter drier for reliable operation

10-year compressor limited warranty; 5-year parts limited warranty

Model: 38QRR

38QRR

Performance
Efficiency Up to 15 SEER/7.7 HSPF
Warranty 10-year limited compressor 5-year limited parts
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 15 heat pumps that achieve system combinations of 14.0 SEER and 11.5 EER or higher meet the Energy Star guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site.
Sound
Quiet Level As low as 66 dB
Features Silencer System II™
Controls
Controls Supported Infinity™ Control
Technology
Refrigerant Puron Refrigerant
Compressor Scroll
Cooling Capacity (tons) 1.5 - 5
Aesthetics
Protection WeatherArmor Ultra™
Construction Galvanized steel
Paint Powder-coated, baked-on
Fan Guard Heavy-duty wire fan guard
Back to Top
Loading...