Models: 25HPA5, 25HPA4
The Performance Heat Pump gives you year-round flexibility. The efficient cooling system, with up to a 16.0 SEER, can be reversed during colder seasons for low-cost electric heat. Plus, we engineered it to run quietly, as low as 68 dB.
Puron® refrigerant
Up to 16 SEER
Up to 9.0 HSPF
As low as 68 dB
WeatherArmor Ultra™ System
Filter drier for reliable operation
10-year parts limited warranty when properly registered1
25HPA5
| Performance | |
| Efficiency | Up to 15 SEER/8.5 HSPF |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 15 heat pumps that achieve system combinations of 14.5 SEER, 8.2 HSPF and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 68 dB |
| Features | Silencer System II™ |
| Controls | |
| Controls Supported | Infinity™ Control, Thermidistat™, HYBRID HEAT® Dual Fuel Themostat |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Scroll |
| Heating Capacity (Btuh) | 18,000 - 60,000 |
| Cooling Capacity (tons) | 1.5 - 5 |
| Aesthetics | |
| Protection | WeatherArmor Ultra™ |
| Construction | Galvanized steel |
| Paint | Powder-coated, baked-on |
| Coil Guard | Steel louvered coil guard |
| ↑ Back to Top | |
25HPA4
| Performance | |
| Efficiency | Up to 14 SEER/8.5 HSPF |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 14 heat pumps that achieve system combinations of 14.5 SEER, 8.2 HSPF and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 69 dB |
| Features | Silencer System II™ |
| Controls | |
| Controls Supported | Infinity™ Control, Thermidistat™, HYBRID HEAT® Dual Fuel Thermostat |
| Technology | |
| Refrigerant | Puron refrigerant |
| Compressor | Scroll |
| Heating Capacity (Btuh) | 18,000 - 60,000 |
| Cooling Capacity (tons) | 1.5 - 5 |
| Aesthetics | |
| Protection | WeatherArmor Ultra |
| Construction | Galvanized steel |
| Paint | Powder-coated, baked-on |
| Coil Guard | Steel louvered coil guard |
| ↑ Back to Top | |