Models: 25VNA0
The exclusive Infinity Series heat pump with Greenspeed intelligence is the first of its kind. Variable-speed technology enables precise delivery of heating and cooling comfort in longer, lower speed run times. That equals comfort, savings and quiet operation.
Up to 20 SEER
Up to 13 HSPF
Superior humidity and temperature control
Variable-speed operation for ultimate comfort
Full Silencer System II™ for quiet operation
WeatherArmor™ System for ultimate protection
Enhanced diagnostics with Infinity® Control
Environmentally-sound Puron® refrigerant
10-year parts limited warranty when properly registered1
Model: 25VNA0
25VNA0
| Performance | |
| Efficiency | Up to 20.5 SEER; Up to 13 HSPF |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| ENERGY STAR® | |
| Details | All Carrier heat pump products achieving system combinations of 14.5 SEER, 8.2 HSPF and 12 EER or higher meet the ENERGY STAR guidelines for efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Heat pumps must be matched with appropriate indoor coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit ENERGY STAR website. |
| Sound | |
| Quiet Level2 | As low as 58 dB |
| Features | Silencer System II with external muffler |
| Controls | |
| Controls Supported | Infinity® control |
| Diagnostic Intelligence | Enhanced |
| Technology | |
| Refrigerant | Environmentally-sound Puron® refrigerant |
| Compressor | Variable-speed Scroll |
| Heating Capacity (Btuh) | 22,600 - 60,000 |
| Cooling Capacity (tons) | 2 - 5 |
| Aesthetics | |
| Construction | Heavy-gauge, galvanized steel |
| Paint | Baked-on, powder coat paint |
| Protection | WeatherArmor™ |
| Coil Guard | Steel, louver coil guard |
| ↑ Back to Top | |
We have recently updated and moved the Carrier site.
Information on this page is no longer being updated.
Click here to be redirected to the new Carrier Home Comfort site.