Models: 25HNA9, 25HNA6
Carrier's exclusive Infinity™ Series heat pump has two stages, operating with less power longer. And we engineered it to team with an Infinity Series furnace to create an economical HYBRID HEAT® dual fuel system, which saves you year-round.
Puron® refrigerant
Up to 19 SEER
Up to 9 HSPF
Superior humidity and temperature control
As low as 69 dB
2-stage compressors for ultimate comfort
Infinity™ Control for maximum performance
Silencer System II™ for quiet operation
WeatherArmor Ultra™ System for ultimate protection
10-year parts limited warranty when properly registered1
25HNA9
| Performance | |
| Efficiency | Up to 19 SEER/9 HSPF |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Infinity™ 19 heat pumps that achieve system combinations of 14.5 SEER, 8.2 HSPF and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 69 dB |
| Features | Silencer System II |
| Controls | |
| Controls Supported | Infinity™ Control |
| Diagnostics | Infinity 18-point |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | 2-Stage scroll |
| Heating Capacity (Btuh) | 24,000 - 60,000 |
| Cooling Capacity (tons) | 2 - 5 |
| Aesthetics | |
| Protection | WeatherArmor Ultra™ |
| Construction | Galvanized steel |
| Paint | Powder-coated, baked-on complete coverage |
| Coil Guard | Steel louver coil guard |
| ↑ Back to Top | |
25HNA6
| Performance | |
| Efficiency | Up to 16.6 SEER/9.3 HSPF |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Infinity™ 16 heat pumps that achieve system combinations of 14.5 SEER, 8.2 HSPF and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 71 dB |
| Features | Silencer System II |
| Controls | |
| Controls Supported | Infinity™ Control |
| Diagnostics | Infinity 23 point |
| Technology | |
| Refrigerant | Puron refrigerant |
| Compressor | 2-Stage reciprocating |
| Heating Capacity (Btuh) | 24,000 - 60,000 |
| Cooling Capacity (tons) | 2 - 5 |
| Aesthetics | |
| Protection | WeatherArmor Ultra |
| Construction | Galvanized steel |
| Paint | Powder-coated, baked-on complete coverage |
| Coil Guard | Steel Louver Coil Guard |
| ↑ Back to Top | |