Models: 25HBC5, 25HBC3
The Base heat pump is our most economical way to provide year-round home comfort. Its efficient cooling system, with up to 15.0 SEER, reverses during cooler weather for low-cost electric heat.
Up to 15 SEER
Up to 8.8 HSPF
As low as 71 dB
WeatherArmor™ louvered coil guard
Coastal model available with WeatherShield™ coating-resists salt air corrosion
Environmentally-sound Puron® refrigerant
10-year parts limited warranty when properly registered
25HBC5
| Performance | |
| Efficiency | Up to 15 SEER, Up to 8.8 HSPF |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Base heat pumps that achieve system combinations of 14.5 SEER, 8.2 HSPF and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 71 dB |
| Controls | |
| Controls Supported | Thermidistat™, Standard Thermostat |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Scroll |
| Heating Capacity (Btuh) | 18,000 - 60,000 |
| Cooling Capacity (tons) | 1.5 - 5 |
| Aesthetics | |
| Protection | Dense wire coil guard available |
| Construction | Galvanized steel |
| Paint | Powder-coated, baked-on |
| Coil Guard | WeatherArmor™ Ultra System |
| ↑ Back to Top | |
25HBC3
| Performance | |
| Efficiency | 13 SEER, Up to 14 SEER (Up to 14.5 SEER, except 5-ton), Up to 8.2 HSPF |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| Sound | |
| Quiet Level | As low as 70 dB |
| Controls | |
| Controls Supported | Thermidistat™, Standard Thermostat |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Scroll |
| Heating Capacity (Btuh) | 18,000 - 60,000 |
| Cooling Capacity (tons) | 1.5 - 5 |
| Aesthetics | |
| Protection | WeatherArmor™ Ultra System |
| Construction | Galvanized steel |
| Paint | Powder-coated, baked-on |
| Coil Guard | Dense wire coil guard |
| ↑ Back to Top | |