Models: 38HDR
The small footprint of the Compact Central Air Conditioner lets you install it as close as six inches away from your home, or place it on a roof or deck. And we engineered it with the advanced efficiency you expect, with up to 15 SEER rating.
Ultra compact for small spaces
Environmentally sound Puron® refrigerant
Up to 15 SEER
WeatherArmor™ Protection System
Filter drier for reliable operation
10-year parts limited warranty when properly registered1
Model: 38HDR
38HDR
| Performance | |
| Efficiency | Up to 15 SEER |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| ENERGY STAR® | |
| Details | All Carrier air conditioner products achieving system combinations of 14.5 SEER and 12 EER or higher meet the ENERGY STAR guidelines for efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Air conditioners must be matched with appropriate indoor coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR website. |
| Sound | |
| Quiet Level2 | As low as 68 dB |
| Features | Sound suppressing compressor compartment |
| Controls | |
| Controls Supported | Edge® and Comfort™ thermostats |
| Technology | |
| Refrigerant | Environmentally-sound Puron® refrigerant |
| Compressor | Single-stage Scroll |
| Cooling Capacity (tons) | Up to 5 |
| Pressure Switches | High and Low |
| Aesthetics | |
| Construction | Galvanized steel |
| Paint | Baked-on, powder coat paint |
| Coil Guard | Heavy-duty, wire fan guard |
| ↑ Back to Top | |