Base Series Central Air Conditioner

Models: 24ABC6, 24ABB3

Base Series Central Air Conditioner
Compare Products

Economical Cooling Comfort: Reliable, Quiet and Efficient

This low-cost, energy-efficient Base air conditioner provides economical comfort and reliability.

  • Ratings
  • Rating 4 of 7 Energy Efficiency
  • Rating 5 of 7 Quiet Level
  • Rating 6 of 7 Durability
  • Find Your Ideal System
  • Infinity System; Infinite Control
  • Locate a Dealer
Up to 16 SEER Cools Puron refrigerant ENERGY STAR

Up to 16 SEER

As low as 74 dB (quiet as a dishwasher)

WeatherArmor™ louvered coil guard

Environmentally-sound Puron® refrigerant

Coastal model available with WeatherShield™ coating-resists salt air corrosion

10-year parts limited warranty when properly registered

Model: 24ABC6 24ABB3

24ABC6

Performance
Efficiency Up to 16 SEER
Limited Warranty 10-year parts limited warranty when properly registered1
Sound
Quiet Level As low as 74 dB
Controls
Controls Supported Thermidistat™, standard thermostat
Technology
Refrigerant Puron refrigerant
Compressor Scroll
Cooling Capacity (tons) 1.5 - 5
Aesthetics
Protection WeatherArmor™ Ultra system
Construction Galvanized steel
Paint Baked-on powder paint
Coil Guard Dense wire coil guard standard
Back to Top

24ABB3

Performance
Efficiency Up to 13 SEER
Limited Warranty 10-year parts limited warranty when properly registered1
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that the Base air conditioners that achieve system combinations of 14.5 SEER and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR Web site.
Sound
Quiet Level As low as 76 dB
Controls
Controls Supported Thermidistat, standard thermostat
Technology
Refrigerant Puron refrigerant
Compressor Scroll
Cooling Capacity (tons) 1.5 - 5
Aesthetics
Protection WeatherArmor™ Ultra system
Construction Galvanized steel
Paint Baked-on powder paint
Coil Guard Dense wire coil guard available
Back to Top
Loading...
  1. To the original owner, the Carrier 24ABC6 and 24ABB3 Base Series Central Air Conditioner is covered by a 10-year parts limited warranty upon timely registration of your new equipment. Ask your Carrier dealer about optional extended warranties, which may include labor. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate at carrier.com for complete details.