InfinityS™ System |
InfinityR System |
Performance™ Series |
Performance Compact 38QRR |
Comfort™ Series |
| Performance | |||||
| Efficiency SEER | Up to 19 SEER | Up to 17 SEER | Up to 15 SEER | Up to 15 SEER | Up to 15 SEER |
| Efficiency HSPF | 9 HSPF | 9 HSPF | 9.0 HSPF | 9.0 HSPF | 7.7-8.5 HSPF |
| Efficiency EER | Up to 15 EER | Up to 13 EER | Up to 11.5 EER | Up to 12.5 EER | Up to 11.5 EER |
| Energy Star | Select Models | ||||
| Puron® Refrigerant | |||||
| R-22 refrigerant | |||||
| 2 Stage Scroll Compressor | |||||
| 2 Stage Reciprocating Compressor | |||||
| Sound | |||||
| Quiet Level | As low as 70 dB | As low as 70 dB | As low as 68 dB | As low as 66 dB | As low as 74 dB |
| ComfortHeat™ Pump System | |||||
| Durability | |||||
| WeatherArmor Ultra™ | |||||
| WeatherArmor | |||||
| Warranty | |||||
| Compressor | 10 years | 10 years | 10 years | 10 years | 10 years |
| Parts | 5 years | 5 years | 5 years | 5 years | 5 years |